BMA Plug Slide-On Field Replaceable Connector with EMI Gasket 2 Hole Flange Mount .020 inch Pin, .481 inch Hole Spacing
Product ID:
PE45346
Pricing
Quantity | Price |
1-9 | $141.99 |
10-24 | $136.31 |
25-99 | $130.63 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 47
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BMA |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Field Replaceable |
Mount Method | 2 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 22 GHz |
Interface Type 1 | .020 inch Pin |
Description
BMA Plug Slide-On Field Replaceable Connector with EMI Gasket 2 Hole Flange Mount .020 inch Pin, .481 inch Hole Spacing
PE45346 BMA plug 2 hole flange slide-on connector has an interface type of .020 inch pin and a 50 Ohm impedance. Pasternack BMA plug 2 hole flange connector uses shield/contact as an attachment method. Our plug BMA connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.
The Pasternack BMA plug 2 hole flange slide-on connector has a PTFE dielectric type and a VSWR of 1.28. The Pasternack BMA connector has a passivated stainless steel body. Our PE45346 BMA connector uses beryllium copper contact. This BMA plug 2 hole flange slide-on RF connector is REACH compliant.
This Pasternack plug BMA 2 hole flange connector will ship the same day as purchased. Our 2 hole flange BMA plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.