BMA Plug Slide-On Hermetically Sealed Thread-In Mount, With Extended Contact
Product ID:
PE45352
Pricing
Quantity | Price |
1-9 | $137.99 |
10-24 | $132.47 |
25-99 | $126.95 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 29
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BMA |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | None |
Mount Method | Thread-In |
Minimum Frequency | DC |
Maximum Frequency | 22 GHz |
Interface Type 1 | Pin |
Description
BMA Plug Slide-On Hermetically Sealed Thread-In Mount, With Extended Contact
PE45352 BMA plug thread-in hermetically sealed terminal slide-on connector has an interface type of pin and a 50 Ohm impedance. Pasternack BMA plug thread-in connector uses shield/contact none as an attachment method. Our plug BMA terminal connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.
The Pasternack BMA plug thread-in hermetically sealed terminal slide-on connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack BMA terminal connector has a stainless steel body with gold plating. Our PE45352 BMA connector uses beryllium copper contact. This BMA plug thread-in hermetically sealed terminal slide-on RF connector is RoHS and REACH compliant.
This Pasternack plug BMA thread-in connector will ship the same day as purchased. Our thread-in BMA plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.