BMA Plug Bulkhead Mount Slide-On Connector Crimp/Solder Attachment for RG142, RG223, RG400, RG55
Product ID:
PE45318
Pricing
Quantity | Price |
1-24 | $88.69 |
25-49 | $84.26 |
50-99 | $79.82 |
100-249 | $76.27 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 24
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BMA |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 12.4 GHz |
Interface Type 1 | RG142 |
Interface Type 2 | RG223 |
Interface Type 3 | RG400 |
Interface Type 4 | RG55 |
Description
BMA Plug Bulkhead Mount Slide-On Connector Crimp/Solder Attachment for RG142, RG223, RG400, RG55
PE45318 BMA plug bulkhead coaxial slide-on connector has an interface type of RG142, RG223, RG400, RG55 and a 50 Ohm impedance. Pasternack BMA plug bulkhead connector uses shield/contact crimp/solder as an attachment method. Our plug BMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack BMA plug bulkhead coaxial slide-on connector has a PTFE dielectric type and a VSWR of 1.28. The Pasternack BMA coaxial connector has a brass body with tri-metal plating. Our PE45318 BMA connector uses bronze contact and a tri-metal plating material. This BMA plug bulkhead coaxial slide-on RF connector is REACH compliant.
This Pasternack plug BMA bulkhead connector will ship the same day as purchased. Our bulkhead BMA plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.