75 Ohm BNC Tee Adapter Female-Male-Female

Product ID: PE9365

Pricing

QuantityPrice
1-24$72.99
25-49$69.34
50-99$65.69
100-249$62.77
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 582
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 275 Ohm
Connector Series 3BNC
Connector Gender 3Female
Frequency, MinDC
Frequency, Max100 MHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

75 Ohm BNC Tee Adapter Female-Male-Female

BNC adapter PE9365 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our BNC to BNC adapter is a in-series coaxial adapter design. This 75 Ohm BNC adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 100 MHz.

BNC female to BNC male adapter is one of the many RF components that ship same day as they are ordered. PE9365 female BNC to male BNC adapter has a tee body. This Pasternack tee BNC adapter is also known as a BNC T connector.

Our female BNC to male BNC adapter PE9365 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This BNC to BNC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.