BNC Male Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400

Product ID: PE4044

Pricing

QuantityPrice
1-24$11.39
25-49$10.82
50-99$10.25
100-249$9.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,142
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Interface Type 1RG55
Interface Type 3RG142
Interface Type 4RG223
Interface Type 5RG400

Description