BNC Twinax Jack Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .500 inch Threaded Hole Spacing
Product ID:
PE4324
Pricing
| Quantity | Price |
| 1-24 | $81.99 |
| 25-49 | $77.89 |
| 50-99 | $73.79 |
| 100-249 | $70.51 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 70

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | BNC Twinax |
| Connector Gender | Jack |
| Impedance | 78 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Interface Type 1 | Solder Cup |
Description
BNC Twinax Jack Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .500 inch Threaded Hole Spacing
PE4324 BNC Twinax jack 4 hole flange terminal connector has an interface type of solder cup and a 78 Ohm impedance. Pasternack BNC Twinax jack 4 hole flange connector uses shield/contact solder as an attachment method.
The Pasternack BNC Twinax jack 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack BNC Twinax terminal connector has a brass body with nickel plating. This BNC Twinax jack 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack jack BNC Twinax 4 hole flange connector will ship the same day as purchased. Our 4 hole flange BNC Twinax jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC Twinax connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table