BNC Twinax Jack Right Angle Connector Solder Attachment Thru Hole PCB, .687 inch x .500 inch Hole Spacing
Product ID:
PE44116
Pricing
| Quantity | Price |
| 1-24 | $91.99 |
| 25-49 | $87.39 |
| 50-99 | $82.79 |
| 100-249 | $79.11 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 35

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | BNC Twinax |
| Connector Gender | Jack |
| Impedance | 78 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | None |
| Interface Type 1 | Thru Hole |
Description
BNC Twinax Jack Right Angle Connector Solder Attachment Thru Hole PCB, .687 inch x .500 inch Hole Spacing
PE44116 BNC Twinax jack right angle pcb connector has an interface type of thru hole and a 78 Ohm impedance. Pasternack BNC Twinax jack connector uses shield/contact solder as an attachment method.
The Pasternack right angle BNC Twinax jack pcb connector has a PTFE dielectric type. The Pasternack BNC Twinax pcb connector has a brass body with nickel plating. This BNC Twinax jack right angle pcb RF connector is RoHS and REACH compliant.
This Pasternack right angle jack BNC Twinax connector will ship the same day as purchased. Our BNC Twinax right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC Twinax connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table