Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RF Detectors

Pasternack RF detectors are active coaxial components that convert RF signal strength into proportional DC voltage at its output, also referred to as “video out”. We carry three basic types of RF detectors including zero bias Schottky diode detectors, bias Schottky diode detectors and log detectors. RF detectors from Pasternack are most commonly used to monitor and measure signal strength from an RF source. Many of our RF detectors are RoHS and REACH compliant.


RF detectors are available with SMA connectors, while our 75 Ohm varieties have BNC connectors. Our zero bias detectors, bias detectors and log detectors have varying frequency capabilities ranging from 100 KHz to 26.5 GHz depending on type and style. These RF detectors have a maximum input power rating between 10 dBm and 23 dBm and an RF signal threshold (tangential sensitivity) of -54 dBm to -20 dBm. Pasternack carries two variations of RF detectors with a positive or negative output bias.


The Pasternack facility certified to ISO 9001:2015 ships all RF detectors from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search →