To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

2.92mm 50 Ohm Fixed Attenuators

The RF dB attenuation range for Pasternack 2.92mm 50 Ohm fixed attenuators is from 0 dB to 30 dB. The frequency range of our 2.92mm 50 Ohm fixed attenuators is from DC to 40 GHz. This product line includes low to high power attenuators which have the power handling up to 2 Watts.


Pasternack 2.92mm 50 Ohm fixed attenuators include male and female genders and can be bidirectional, depending on the power rating. Our 2.92mm 50 Ohm fixed attenuators are manufactured to precise industry specifications and the bodies are constructed of stainless steel. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Pasternack's facility certified to ISO 9001:2015 ships 2.92mm 50 Ohm fixed attenuators the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Attenuation (dB)

Max Frequency

Max Power (Watts)

 

1-20 of 123 Results
Jump to
of 7
GO