Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7mm 50 Ohm Fixed Attenuators

The RF dB attenuation range for Pasternack 7mm 50 Ohm fixed attenuators is from 1 dB to 30 dB. The frequency range of our 7mm 50 Ohm fixed attenuators is from DC to 18 GHz. This product line includes low to high power attenuators which have the power handling up to 2 Watts.


Pasternack 7mm 50 Ohm fixed attenuators include female genders and can be bidirectional, depending on the power rating. Our 7mm 50 Ohm fixed attenuators are manufactured to precise industry specifications and the bodies are constructed of stainless steel. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Our production facility certified to ISO 9001:2015 ships 7mm 50 Ohm fixed attenuators the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Excellent technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Attenuation (dB)

Max Frequency

Max Power (Watts)