Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC 50 Ohm Fixed Attenuators

The RF dB attenuation range for Pasternack TNC 50 Ohm fixed attenuators is from 1 dB to 60 dB. The frequency range of our TNC 50 Ohm fixed attenuators is from DC to 18 GHz. This product line includes low to high power attenuators which have the power handling up to 100 Watts.


Pasternack TNC 50 Ohm fixed attenuators include male and female genders and can be bidirectional and directional, depending on the power rating. Our TNC 50 Ohm fixed attenuators are manufactured to precise industry specifications and the bodies are constructed of an aluminum finned heatsink, stainless steel or nickel plated brass. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Our facility certified to ISO 9001:2015 ships TNC 50 Ohm fixed attenuators the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Attenuation (dB)

Max Frequency

Max Power (Watts)

 

1-20 of 314 Results
Jump to
of 16
GO