|
|
Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD
|
|
|
|
|
|
|
GPS Antennas
Pasternack GPS AntennasCommercial and military
frequency GPS antennas in both
active and passive styles.
Search Results
Search for: All in Category: GPS Antennas returned 10 Products
New Search
 |
|
|
PE51016 terminated with SMA Male connector, L1: 1575 MHz, 31 dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
PE51016 terminated with SMA Female connector, L1: 1575 MHz, 31 dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
PE51016 terminated with FME Female connector, L1: 1575 MHz, 31 dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
PE51016 terminated with FME Male connector, L1: 1575 MHz, 31 dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
PE51016 terminated with MMCX Male connector, L1: 1575 MHz, 31 dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
PE51016 terminated with MCX Male connector, L1: 1575 MHz, 31 dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
GPS Passive Antenna, RG174|16 Foot, 43X33X14mm SMA Female, 1572.92-1577.92 MHz, 3 dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
GPS Commercial Active Antenna, 174X132X132mm, N Female, 1570-1580 MHz, 32 dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Dual Band Antenna, High Performance L1 & L2 GPS Passive Antenna, 139X178mm Dia., N Female, L1: 1530-1580 MHz | L2: 1220-1230 MHz, 6 dBic
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Dual Band Antenna, High Performance L1 & L2 GPS Active Antenna, 139X178mm Dia., N Female, L1: 1530-1580 MHz | L2: 1220-1230 MHz, 56 dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
|
|