RF Amplifiers
Pasternack Enterprises RF AmplifiersPasternack offers RF Amplifier products to satisfy a wide range of applications. Standard products include In-Line Amplifiers with 18dB of gain and frequencies of 0.5-2 GHZ; General Purpose Amplifiers offering up to 18db gain and frequency operation from 10 MHZ - 3 GHz; and Low Noise Amplifiers (LNA) offering up to 21 db Gain and frequency operation from 0.5-18GHz.
Search Results
Search for: All in Category: RF Amplifiers returned 13 Products
New Search
| 1 2 Next > |
 |
|
|
Broadband Amplifier, 10 to 3000 MHz, 20 dB Gain, 13 dBm P1dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Broadband Amplifier, 10 to 3000 MHz, 12 dB Gain, 10 dBm P1dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Broadband Amplifier, 10 to 3000 MHz, 13 dB Gain, 16 dBm P1dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Broadband Amplifier, 100 to 3000 MHz, 21 dB Gain, 16 dBm P1dB
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Low Noise Amplifier; 50MHz to 1GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Low Noise Amplifier; 50 MHz to 2 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Low Noise Amplifier; 1 to 4 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Low Noise Amplifier; 2 to 4 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Low Noise Amplifier; 2 to 6 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
Low Noise Amplifier; 4 to 8 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
| 1 2 Next > |
|