Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RF Couplers

Pasternack RF couplers are available in directional couplers, dual directional couplers, hybrid coupler and unequal split power tappers product designs. Many of our RF couplers and tappers are RoHS and REACH compliant. Couplers from Pasternack can be purchased in N or SMA configurations, unequal RF tappers are available with 7/16 and Type N connector models. These precision couplers and tappers for RF are quality manufactured to precise specifications required for accurate coupling at the specified values listed for each product.


Pasternack's directional couplers come in N or SMA, while dual directional couplers and hybrids are available in SMA only. Power ratings for Pasternack RF and microwave couplers range from 10 Watts to 70 Watts and power tappers handle high power up to 300 watts depending on style. Frequency ratings for our coaxial couplers range from 1 GHz to 8 GHz, unequal RF tappers are more wide band with 380 MHz to 6 GHz based on model selected. Our RF couplers can be ordered with various directivity (dB) from 3 dB, 6 dB, 10 dB, 16 dB, 20 dB, 30 dB and 35 dB, while RF unequal tappers have 4.8 dB, 5 dB, 6 dB, 7 dB, 8 dB, 9 dB, 10 dB, 11 dB, 12 dB, 13 dB, 15 dB, 16 dB, 20 dB, 30 dB depending on model.


Our manufacturing facility certified to ISO 9001:2015 ships broadband RF couplers and unequal tappers the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers for Pasternack RF broadband / wide band coupler and tapper product line. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search →