Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Step Attenuators

Our step attenuators are available in 50 Ohm and 75 Ohm impedance. These series of step attenuators are available with BNC connectors and include RF dB attenuation values that range from 1 dB to 110 dB. The frequency range of our step attenuators is from DC to 2 GHz and includes low to high power attenuators which have the power handling up to 6 Watts.


Step attenuators from Pastrnack include female genders and can be bidirectional, depending on the power rating. Our step attenuators are manufactured to precise industry specifications and the bodies are constructed of. Pasternack commonly uses Pi attenuators or Pi pads for its stepped attenuator designs.


Pasternack's facility certified to ISO 9001:2015 ships step attenuators the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent customer service and technical support are on hand to assist you with stepped attenuator needs. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search →