Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RF Test and Measurement

Pasternack RF test and measurement equipment calibration kits, cable assembly and other precision interconnects cover a broad range of uses and applications across the radio frequency spectrum to provide phase stability with many cycles of repeatability over a wide temperature range. Test cables, RF calibration kits, adapters and components are designed to make a precision connection and to ensure your RF test equipment such as a vector network analyzer (VNA) systems from Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other manufacturer's microwave radio and antenna electronic test equipment are running at peak calibrated performance. Radio frequency testing and measuring calibration and interconnect components categories from Pasternack include precision test cable up to 40 GHz with multiple connector options, Vector network analyzer armored test cable up to 40 GHz, VNA calibration kit, VNA cable connector, adapter and calibration tool such as preset RF torque wrench for vector network and frequency spectrum analyzer test equipment including handheld portable network analyzer and other RF analyzer systems.

Radio frequency vector network analyzer (VNA) cable and connector products, short open load thru circuit (SOLT) calibration components, VNA calkit and analyzer calibrating components for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other electronics test equipment manufacturers are available. Pasternack RF test equipment cable assembly and connector interconnects are phase stable with many cycles of repeatability over a wide range of temperatures. VNA calibration kit components for 3.5mm, Type F and Type N test ports include short open load thru circuits for SOLT RF calibration as well as a precision calibrated RF torque wrench.

Our coaxial cable assembly series for electronic RF test equipment provides superior quality for reliable test and measurement of microwave and millimeter wave signals. Features of these cables for spectrum / vector network analyzers and other precision RF test equipment can include: rugged armored coaxial cable, advanced strain relief, low loss and more. Pasternack coaxial radio frequency testing cables for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other manufacturers' electronic test equipment are available in standard and custom lengths for same day shipping. Custom RF test cable assemblies can be built and shipped same day as well.

RF test leads cable assembly product line from Pasternack include alligator clips, banana connectors, BNC connector, test hooks, test probes, mini alligator clips, mini banana plugs, patch cords, safety hook, spade lugs, stacking plug, test probe tips, unterminated leads and others. Pasternack RF test lead cable assemblies are available for various radio frequency testing equipment. Custom test leads and custom RF lead lengths can be built and will ship the same day as purchased.

The Pasternack Enterprises facility in Irvine, CA certified to ISO 9001:2015 ships our RF, microwave and millimeter wave test and measurement calibration components from stock the same day as you purchase them and custom test cable assemblies are built and shipped same day as well. We offer the broadest and deepest line of in-stock inventory that ships same day, so Pasternack is where to buy Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® RF test equipment cable, connector, adapter and calibration components. Our expert technical support and knowledgeable, friendly customer service team members are available to assist you with your specific needs.


Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Rohde & Schwarz® is a trademark of Rohde & Schwarz

Tektronix® is a trademark of Tektronix


Try our Parametric Search