Detectors
Pasternack Enterprises RF detectors are designed to convert an RF signal to a video output. The RF and microwave detector series is available in linear and log varieties. The RF and microwave detectors are available in biased Schottky and zero bias Schottky configurations and operating frequencies from 100 KHz to 26 GHz. The RF detector impedance and connector options are 50 or 75 Ohm BNC and 50 Ohm SMA.
RF detectors from Pasternack have a 99% availability. Our RF detector product line ships the same day as ordered.