75 Ohm F Male Connector Crimp/Solder Attachment for RG11, RG216, RG144
Product ID:
PE44315
Pricing
Quantity | Price |
1-24 | $8.19 |
25-49 | $7.78 |
50-99 | $7.37 |
100-249 | $7.04 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,417
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | F |
Connector Gender | Male |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Interface Type 1 | RG11 |
Interface Type 2 | RG216 |
Interface Type 3 | RG144 |
Description
75 Ohm F Male Connector Crimp/Solder Attachment for RG11, RG216, RG144
PE44315 type F male coaxial connector has an interface type of RG11, RG216, RG144 and a 75 Ohm impedance. Pasternack type F male connector uses shield/contact crimp/solder as an attachment method. Our male F type coaxial connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.
The Pasternack type F male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack type F coaxial connector has a brass body with nickel plating. Our PE44315 type F connector uses brass contact. This type F male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male type F connector will ship the same day as purchased. Our F type male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type F connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.