FAKRA Jack Right Angle Connector Solder Attachment Thru Hole PCB, Violet Color
Product ID:
PE44650H
Pricing
Quantity | Price |
1-24 | $6.49 |
25-49 | $6.17 |
50-99 | $5.84 |
100-249 | $5.58 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 101
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | FAKRA |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 4 GHz |
Interface Type 1 | Thru Hole |
Description
FAKRA Jack Right Angle Connector Solder Attachment Thru Hole PCB, Violet Color
PE44650H FAKRA jack right angle pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack FAKRA jack connector uses shield/contact solder as an attachment method. Our jack FAKRA right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack right angle FAKRA jack pcb connector has a PTFE dielectric type and a VSWR of 1.5. The Pasternack FAKRA pcb connector has a plastic body. Our PE44650H FAKRAright angle connector uses phosphor bronze contact and a nickel plating material. This FAKRA jack right angle pcb RF connector is REACH compliant.
This Pasternack right angle jack FAKRA connector will ship the same day as purchased. Our FAKRA right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom FAKRA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.