FAKRA Plug to FAKRA Jack Right Angle Cable Assemblies

Pasternack Enterprises FAKRA plug to FAKRA jack right angle cable assembly product line offers 144 standard and custom assemblies using Flexible coax cable. FAKRA plug to FAKRA jack right angle assemblies are built from 3 different cable types and 8 different FAKRA connectors. Our FAKRA plug to FAKRA jack right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack FAKRA plug to FAKRA jack right angle cable assemblies are built with 24 unique cable and connector combinations. Our customers can choose the FAKRA plug to FAKRA jack right angle cable assemblies that have any of the following characteristics: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships FAKRA plug to FAKRA jack right angle cable assemblies the same day from the broadest, deepest inventory of RF and microwave components available. Excellent customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant