75 Ohm Flexible RG6-CATV Coax Cable Triple Shielded with Black PVC (NC) Jacket

Product ID: RG6-CATV-BULK

Pricing

Quantity (Feet)Price
1-24$2.07
25-49$1.97
50-99$1.86
100-249$1.78
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 191
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG6-CATV
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE (F)
Velocity of Propagation85 %
Jacket Diameter0.278 in
Jacket MaterialPVC (NC)
No. of Shields3
Attenuation at 1 Ghz.6.55 dB
Power, Max at 1 Ghz.6.5 Watts
RF Shielding70 dB
Frequency, Max3 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated1.38 in
Coax TypeCoax

Description