Low Loss Flexible .300 inch Foam Dielectric Type Coax Cable Double Shielded with Black PE Jacket
Product ID:
PE-C300
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | .300 inch Foam Dielectric Type |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PE (F) |
Velocity of Propagation | 85 % |
Jacket Diameter | 0.3 in |
Jacket Material | PE |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 6.3 dB |
Power, Max at 1 Ghz. | 350 Watts |
Frequency, Max | 2.5 GHz |
Max Operating Temperature | 85 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 1.5 in |
Coax Type | Coax |
Description
Low Loss Flexible .300 inch Foam Dielectric Type Coax Cable Double Shielded with Black PE Jacket
PE-C300 part number from Pasternack is a .300 inch Foam Dielectric Type coax cable that is flexible. Pasternack PE-C300 flexible coax cable is 50 Ohm and has a PE (F) dielectric. Our PE-C300 coax is constructed with a 0.3 jacket made of PE. PE-C300 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 2.5 GHz. PE-C300 coax cable has an attenuation at 1 GHz of 6.3 dB and a maximum power of 350 watts at 1 GHz.
Pasternack .300 inch Foam Dielectric Type coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-C300 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-C300 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.