Looking for a different product? Click below to visit our Product Search Center.

High Power Waveguide Termination; Frequency Range 18.00-26.50 GHz

Product ID: PE6829
High Power Waveguide Termination; Frequency Range 18.00-26.50 GHz


Image Views:  High Power Waveguide Termination; Frequency Range 18.00-26.50 GHz high resolution
Zoom
alternate image
View 2

 
Click for:PE6829 Data
Available Quantity: 8
Pricing Table
QUANTITYPRICE
1-24$941.91
25-49$875.98
50-99$810.04
100-249$753.53
250-499$715.85
500-999$687.59
1000+$659.34

Add to cart
Quantity:

All Prices are in US Dollars and do not include duties

HIGH POWER WAVEGUIDE TERMINATION
WAVEGUIDE: WR-42
FREQUENCY RANGE: 18.00-26.50 GHz
AVERAGE POWER: 100 WATTS
MAXIMUM VSWR: 1.10:1