HN Male to HN Male Cable Using RG213 Coax, RoHS
Product ID:
PE3038LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | HN |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | HN |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG213/U |
RF Cable Type | RG213 |
RF Cable Impedance | 50 |
Description
HN Male to HN Male Cable Using RG213 Coax, RoHS
PE3038LF is a HN male to HN male cable using RG213 coax. This Pasternack HN male to HN male cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm HN for connector 2.
Our male HN to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3038LF HN male to HN male cable assembly is constructed with RG213 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.