Looking for a different product? Click below to visit our Product Search Center.

LC to ST Duplex Using 62.5/125 To 9/125 Mode Conditioning Fiber Optic Cable 1 Meter Length in Orange/Yellow

Product ID: PE300531-1
LC to ST Duplex Using 62.5/125 To 9/125 Mode Conditioning Fiber Optic Cable 1 Meter Length in Orange/Yellow

Image Views:  LC to ST Duplex Using 62.5/125 To 9/125 Mode Conditioning Fiber Optic Cable 1 Meter Length in Orange/Yellow high resolution
Zoom

 
Click for: RoHS Status
Click for: Reach Status
Available Quantity: 10
Pricing Table
QUANTITYPRICE
1-24$126.66
25-49$117.79
50-99$108.93
100-249$101.33
250-499$96.26
500-999$92.46
1000+$88.66

Add to cart
Quantity:

All Prices are in US Dollars and do not include duties

Mode conditioning fiber cable assemblies are typically used in Gigabit Ethernet applications where there is the need to connect Single-mode and Multi-mode fiber channels together. This helps prevent the mode delay that can result from sending Single-mode light into Multi-mode fiber optic cables.

This Fiber Optic Cable Assembly is measured in Meters. The length in meters is indicated by the number suffix following the dash (or hyphen).