Low Loss Flexible LMR-195-LLPL Indoor Rated Coax Cable Double Shielded with Orange PVC (FR) Jacket
Product ID:
LMR-195-LLPL
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | LMR-195-LLPL |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE (LD) |
Velocity of Propagation | 80 % |
Jacket Diameter | 0.195 in |
Jacket Material | PVC (FR) |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 11.8 dB |
RF Shielding | 90 dB |
Frequency, Max | 8 GHz |
Max Operating Temperature | 85 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 0.5 in |
Minimum Bend Radius, Repeated | 2 in |
Coax Type | Coax |
Description
Low Loss Flexible LMR-195-LLPL Indoor Rated Coax Cable Double Shielded with Orange PVC (FR) Jacket
LMR-195-LLPL part number from Pasternack is a LMR-195-LLPL coax cable that is flexible. Pasternack LMR-195-LLPL flexible coax cable is 50 Ohm and has a PTFE (LD) dielectric. Our LMR-195-LLPL coax is constructed with a 0.195 jacket made of PVC (FR). LMR-195-LLPL coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 8 GHz. LMR-195-LLPL coax cable has an attenuation at 1 GHz of 11.8 dB.
Pasternack LMR-195-LLPL coax cables are part of over 40,000 RF, microwave and millimeter wave components. LMR-195-LLPL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using LMR-195-LLPL or other coax can be built and shipped same day as well.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.