Flexible LMR-200-FR Fire Rated Coax Cable Double Shielded with Black FRPE Jacket
Product ID:
LMR-200-FR
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | LMR-200-FR |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PE |
Velocity of Propagation | 83 % |
Jacket Diameter | 0.195 in |
Jacket Material | FRPE |
No. of Shields | 2 |
RF Shielding | 90 dB |
Frequency, Max | 5.8 GHz |
Max Operating Temperature | 185 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 0.5 in |
Minimum Bend Radius, Repeated | 2 in |
Coax Type | Coax |
Description
Flexible LMR-200-FR Fire Rated Coax Cable Double Shielded with Black FRPE Jacket
LMR-200-FR part number from Pasternack is a LMR-200-FR coax cable that is flexible. Pasternack LMR-200-FR flexible coax cable is 50 Ohm and has a PE dielectric. Our LMR-200-FR coax is constructed with a 0.195 jacket made of FRPE. LMR-200-FR coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 5.8 GHz.
Pasternack LMR-200-FR coax cables are part of over 40,000 RF, microwave and millimeter wave components. LMR-200-FR cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using LMR-200-FR or other coax can be built and shipped same day as well.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.