Wire Portable Dual Band Antenna Operates From 890 MHz to 1.88 GHz With a Nominal 3 dBi Gain N Male Input Connector on 16 ft. of RG174A/U
Product ID:
PE51089-3
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | Portable |
Polarization | Vertical |
Minimum Frequency | 890 MHz |
Maximum Frequency | 1.88 GHz |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Nominal Gain | 3 dB |
Maximum Input VSWR | 2:1 |
Description
Wire Portable Dual Band Antenna Operates From 890 MHz to 1.88 GHz With a Nominal 3 dBi Gain N Male Input Connector on 16 ft. of RG174A/U
Wire portable antenna PE51089-3 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This dual band wire portable antenna has a frequency range of 890 MHz to 960 MHz, 1.71 GHz to 1.88 GHz and a 3 nominal dBi gain. Our portable wire antenna uses N male connector and is rated for 50 Watts input.
PE51089-3 wire portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable wire aerial can be bought and shipped worldwide the same-day as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.