MHV Tee Adapter Female-Male-Female
Product ID:
PE9211
Pricing
Quantity | Price |
1-24 | $91.99 |
25-49 | $87.39 |
50-99 | $82.79 |
100-249 | $79.11 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 253
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | MHV |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | MHV |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Connector Series 3 | MHV |
Connector Gender 3 | Female |
Frequency, Min | DC |
Frequency, Max | 50 MHz |
Adapter Body Style | Tee |
Connector Mount Method 1 | None |
Connector Mount Method 2 | None |
Connector Body Material 2 | Brass |
Connector Body Plating 2 | Nickel |
Description
MHV Tee Adapter Female-Male-Female
MHV adapter PE9211 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our MHV to MHV adapter is a in-series coaxial adapter design. This 50 Ohm MHV adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 50 MHz.
MHV female to MHV male adapter is one of the many RF components that ship same day as they are ordered. PE9211 female MHV to male MHV adapter has a tee body. This Pasternack tee MHV adapter is also known as a MHV T connector.
Our female MHV to male MHV adapter PE9211 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This MHV to MHV radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.