MMCX Plug Connector Crimp/Solder Attachment for RG178, RG196
Product ID:
PE4897
Pricing
Quantity | Price |
1-24 | $24.19 |
25-49 | $22.98 |
50-99 | $21.77 |
100-249 | $20.80 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,148
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MMCX |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | RG178 |
Interface Type 2 | RG196 |
Description
MMCX Plug Connector Crimp/Solder Attachment for RG178, RG196
PE4897 MMCX plug coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack MMCX plug connector uses shield/contact crimp/solder as an attachment method. Our plug MMCX coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack MMCX plug coaxial connector has a PTFE dielectric type and a VSWR of 1.22. The Pasternack MMCX coaxial connector has a brass body with gold plating. Our PE4897 MMCX connector uses brass contact. This MMCX plug coaxial RF connector is RoHS and REACH compliant.
This Pasternack plug MMCX connector will ship the same day as purchased. Our MMCX plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.