MMCX Switch Edge Card Receptacle
Product ID:
PE44663
Pricing
Quantity | Price |
1-24 | $33.39 |
25-49 | $31.72 |
50-99 | $30.05 |
100-249 | $28.72 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 220
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MMCX |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | End Launch |
Description
MMCX Plug Connector Solder Attachment End Launch PCB
PE44663 MMCX plug pcb connector has an interface type of end launch and a 50 Ohm impedance. Pasternack MMCX plug connector uses shield/contact solder as an attachment method. Our plug MMCX pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack MMCX plug pcb connector has a PTFE dielectric type and a VSWR of 1.5. The Pasternack MMCX pcb connector has a brass body with gold plating. Our PE44663 MMCX connector uses beryllium copper contact. This MMCX plug pcb RF connector is RoHS and REACH compliant.
This Pasternack plug MMCX connector will ship the same day as purchased. Our MMCX plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.