MMCX Plug Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing
Product ID:
PE4905
Pricing
Quantity | Price |
1-24 | $34.39 |
25-49 | $32.67 |
50-99 | $30.95 |
100-249 | $29.58 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | MMCX |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | Thru Hole |
Description
MMCX Plug Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing
PE4905 MMCX plug pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack MMCX plug connector uses shield/contact solder as an attachment method. Our plug MMCX pcb connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack MMCX plug pcb connector has a PTFE dielectric type. The Pasternack MMCX pcb connector has a brass body with gold over nickel plating. Our PE4905 MMCX connector uses beryllium copper contact. This MMCX plug pcb RF connector is REACH compliant.
This Pasternack plug MMCX connector will ship the same day as purchased. Our MMCX plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMCX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.