Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

N Female to MCX Jack Adapter

Product ID: PE9462

Pricing

QuantityPrice
1-9$231.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None

Description

N Female to MCX Jack Adapter

Type N adapter PE9462 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our type N to MCX adapter is a between series coaxial adapter design. This 50 Ohm N type adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 6 GHz.

Type N female to MCX jack adapter is one of the many RF components that ship same day as they are ordered. PE9462 female type N to jack MCX adapter has a straight body. This Pasternack straight N type coax adapter is a in-line RF adapter.

Our female type N to jack MCX adapter PE9462 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This type N to MCX radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.