N Female Bulkhead Mount Connector Crimp/Solder Attachment for RG188-DS, RG316-DS
Product ID:
PE44877
Pricing
Quantity | Price |
1-24 | $43.39 |
25-49 | $41.22 |
50-99 | $39.05 |
100-249 | $37.32 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,358
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | RG188-DS |
Interface Type 2 | RG316-DS |
Description
N Female Bulkhead Mount Connector Crimp/Solder Attachment for RG188-DS, RG316-DS
PE44877 type N female bulkhead coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact crimp/solder as an attachment method. Our female N type coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack type N female bulkhead coaxial connector has a teflon dielectric type and a VSWR of 1.5. The Pasternack type N coaxial connector has a brass body with nickel plating. Our PE44877 type N connector uses brass contact. This type N female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type N bulkhead connector will ship the same day as purchased. Our bulkhead type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.