N Female Connector Crimp/Crimp Attachment for RG55, RG141, RG142, RG223, RG400
Product ID:
PE4134
Pricing
Quantity | Price |
1-24 | $25.39 |
25-49 | $24.12 |
50-99 | $22.85 |
100-249 | $21.84 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4,032
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Crimp |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | RG55 |
Interface Type 2 | RG141 |
Interface Type 3 | RG142 |
Interface Type 4 | RG223 |
Interface Type 5 | RG400 |
Description
N Female Connector Crimp/Crimp Attachment for RG55, RG141, RG142, RG223, RG400
PE4134 type N female coaxial connector has an interface type of RG55, RG141, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact crimp/crimp as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack N type female coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack N type coaxial connector has a brass body with nickel plating. Our PE4134 N type connector uses brass contact. This type N female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female N type connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.