N Male Connector Clamp/Non-Solder Contact Attachment for LMR-600, PE-C600
Product ID:
EZ-600-NMC-2-D
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 105
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Non-Solder Contact |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 6 GHz |
Interface Type 1 | LMR-600 |
Interface Type 2 | PE-C600 |
Description
N Male Connector Clamp/Non-Solder Contact Attachment for LMR-600, PE-C600
EZ-600-NMC-2-D type N male coaxial connector has an interface type of LMR-600, PE-C600 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact clamp/non-solder contact as an attachment method. Our male type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack type N male coaxial connector has a PTFE dielectric type and a VSWR of 1.35. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our EZ-600-NMC-2-D type N connector uses beryllium copper contact. This N type male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male type N connector will ship the same day as purchased. Our N type male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.