N Male Right Angle Connector Crimp/Solder Attachment for RG58
Product ID:
PE4485
Pricing
Quantity | Price |
1-24 | $33.59 |
25-49 | $31.91 |
50-99 | $30.23 |
100-249 | $28.89 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,092
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Interface Type 1 | RG58 |
Description
N Male Right Angle Connector Crimp/Solder Attachment for RG58
PE4485 type N male right angle coaxial connector has an interface type of RG58 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact crimp/solder as an attachment method. Our male type N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.
The Pasternack right angle type N male coaxial connector has a teflon dielectric type and a VSWR of 1.5. The Pasternack type N coaxial connector has a brass body with nickel plating. Our PE4485 type Nright angle connector uses brass contact. This N type male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male N type connector will ship the same day as purchased. Our type N right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.