N Male Right Angle Connector Clamp/Solder Attachment For 1/2 inch Annular, 1/2 inch Flexible, PE-1/2FAC
Product ID:
PE44564
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Clamp/Solder |
Mount Method | None |
Interface Type 1 | 1/2 inch Annular |
Interface Type 2 | 1/2 inch Flexible |
Interface Type 3 | PE-1/2FAC |
Description
N Male Right Angle Connector Clamp/Solder Attachment For 1/2 inch Annular, 1/2 inch Flexible, PE-1/2FAC
PE44564 type N male right angle coaxial connector has an interface type of 1/2 inch Annular, 1/2 inch Flexible, PE-1/2FAC and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact clamp/solder as an attachment method.
The Pasternack right angle type N male coaxial connector has a teflon dielectric type. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our PE44564 type Nright angle connector uses brass contact. This type N male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male type N connector will ship the same day as purchased. Our type N right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.