N Male Right Angle Low PIM Connector Clamp/Non-Solder Contact Attachment for 1/2 inch Helical
Product ID:
PE44554
Pricing
Quantity | Price |
1-24 | $51.99 |
25-49 | $49.39 |
50-99 | $46.79 |
100-249 | $44.71 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 456
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Clamp/Non-Solder Contact |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | 1/2 inch Helical |
Interface Type 2 | 1/2 inch Superflexible |
Interface Type 3 | PE-1/2 Helical |
Interface Type 4 | PE-1/2SFHC |
Description
N Male Right Angle Connector Clamp/Non-Solder Contact Attachment for 1/2 inch Helical
PE44554 type N male right angle coaxial connector has an interface type of 1/2 inch Helical, 1/2 inch Superflexible, PE-1/2 Helical, PE-1/2SFHC and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact clamp/non-solder contact as an attachment method. Our male N type right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack right angle type N male coaxial connector has a PTFE dielectric type and a VSWR of 1.1. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our PE44554 type Nright angle connector uses brass contact. This type N male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male type N connector will ship the same day as purchased. Our N type right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.