Pasternack Releases Line of Medium Power Attenuators

New Line of 50 Watt Medium Power RF Attenuators Introduced by Pasternack Enterprises
Irvine, CA - Pasternack Enterprises, Inc., a leading ISO 9001:2008 manufacturer and global supplier of RF and microwave products, introduces their new line of 50 Watt medium power attenuators. This innovative line of medium power attenuators offers one of the most comprehensive selections of RF connector combinations available, thus eliminating the need for coaxial adapters or custom cable jumpers to change connector types.
The new medium power 50 Watt attenuators from Pasternack Enterprises can be ordered with any combination of passivated stainless steel SMA, TNC and N connectors as well as silver plated brass 7/16 DIN connectors. Pasternack medium power RF attenuators operate from DC to 18 GHz depending on connector configuration. 50 Watt RF attenuators come in 3 dB, 6 dB, 10 dB, 20 dB, 30 dB, 40 dB and 50 dB models with a total of 294 different models available and all are RoHS compliant.
Pasternack’s medium power attenuators have an average power rating of 50 Watts and a peak power rating of 500 Watts. Medium power coaxial attenuators are manufactured with large cooling fins which help to quickly dissipate heat during usage. The superior cooling of these 50 Watt attenuators allows these RF components to effectively operate between a temperature range of -55 to +125 degrees C, making them an ideal solution for a wide range of environmental conditions in the lab and in the field.
“Our new medium power attenuators are a great addition to our RF attenuator family,” says Gerry Camacho, VP of Technical Services at Pasternack Enterprises, Inc. “These new medium power attenuators provide Pasternack the broadest and deepest selection of power and connector attenuator configurations available in the industry.”
The new medium power attenuators from Pasternack are available now. View the new RF coaxial attenuators with detailed specifications on Pasternack’s website or by visiting http://www.pasternack.com/pages/Featured_Products/50-watt-medium-power-rf-attenuators.htm directly. Pasternack Enterprises, Inc. can be contacted at +1-949-261-1920.
###
About Pasternack Enterprises, Inc.
An industry leader in RF cables, adapters and connectors since 1972, Pasternack Enterprises is an ISO 9001:2008 certified manufacturer and global supplier of RF and microwave components and assemblies. Pasternack offers off-the-shelf availability and same-day shipping of the industry’s broadest selection of quality RF and microwave components.