3/4 inch-20 Twinax Male Connector Clamp/Solder Attachment for PE-S330
Product ID:
PE4104
Pricing
| Quantity | Price |
| 1-24 | $44.79 |
| 25-49 | $42.55 |
| 50-99 | $40.31 |
| 100-249 | $38.52 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 3/4"-20 Twinax |
| Connector Gender | Male |
| Impedance | 95 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 200 MHz |
| Interface Type 1 | PE-S330 |
Description
3/4 inch-20 Twinax Male Connector Clamp/Solder Attachment for PE-S330
PE4104 3/4"-20 Twinax male coaxial connector has an interface type of PE-S330 and a 95 Ohm impedance. Pasternack 3/4"-20 Twinax male connector uses shield/contact clamp/solder as an attachment method. Our male 3/4"-20 Twinax coaxial connector provides a minimum frequency of DC and a maximum frequency of 200 MHz.
The Pasternack 3/4"-20 Twinax male coaxial connector has a PBT dielectric type. The Pasternack 3/4"-20 Twinax coaxial connector has a brass body with nickel plating. Our PE4104 3/4"-20 Twinax connector uses brass contact. This 3/4"-20 Twinax male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male 3/4"-20 Twinax connector will ship the same day as purchased. Our 3/4"-20 Twinax male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 3/4"-20 Twinax connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table