To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

1 dB Fixed Attenuator, 7mm Sexless To 7mm Sexless Passivated Stainless Steel Body Rated To 2 Watts Up To 18 GHz

Product ID: PE7023-1
Product discontinued.
Search for alternative Fixed Attenuators or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignFixed
Maximum Frequency18 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.25:1
Attenuation1 dB
Connector Series 17mm
Connector Gender 1Sexless
Connector Series 27mm
Connector Gender 2Sexless
Body MaterialPassivated Stainless Steel

Description

1 dB Fixed Attenuator, 7mm Sexless To 7mm Sexless Passivated Stainless Steel Body Rated To 2 Watts Up To 18 GHz

PE7023-1 is a fixed 1 dB attenuator from Pasternack. This 1dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.

This 7mm attenuator has a sexless gender on side 1 and a 7mm sexless connector on side 2. The Pasternack PE7023-1 1 dB attenuator is rated for up to 18 GHz. Our microwave attenuator is rated to 2 Watts at the stated attenuation value.

Our fixed RF attenuator PE7023-1 is shipped same-day as purchased from Pasternack's production facility certified to ISO 9001:2015. This 1dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.