DC Block on Inner and Outer Conductor N Male to N Female Operating From 10 MHz to 18 GHz
Product ID:
PE8215
Pricing
| Quantity | Price |
| 1-9 | $409.99 |
| 10-24 | $393.59 |
| 25-99 | $377.19 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Block Type | Inner/Outer |
| Impedance | 50 Ohm |
| Connector In Series | N |
| Connector In Gender | Male |
| Connector Out Series | N |
| Connector Out Gender | Female |
| Minimum Frequency | 10 MHz |
| Maximum Frequency | 18 GHz |
| Maximum VSWR | 1.35:1 |
Description
DC Block on Inner and Outer Conductor 50 Ohm N Male to N Female Operating From 10 MHz to 18 GHz
PE8215 is a coaxial RF DC block is from Pasternack and has an 50 Ohm impedance. Our 50 Ohm DC block is manufactured with a N input and N output. This N DC block is an inner/outer direct current block type.
Pasternack inner/outer N DC block is rated for a minimum frequency of 10 MHz and a maximum frequency of 18 GHz. PE8215 N inner/outer DC block has a maximum insertion loss of 0.6 dB and a maximum VSWR of 1.35:1.
This inner/outer N RF direct current block is just one of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our coaxial DC block with N connectors is available to buy and be shipped globally the same day as with Pasternack's other RF parts in stock.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table