In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

1 Watt Feed-Thru Load Up to 1,000 MHz with BNC Male to Female Nickel Plated Brass

Product ID: PE6008-50
Product discontinued.
Replaced with PE6TR000.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeFeed-Thru Load
Connector SeriesBNC
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency1 GHz
Impedance50 Ohm
Maximum Power1 Watt

Description

1 Watt Feed-Thru Load Up to 1,000 MHz with BNC Male to Female Nickel Plated Brass

PE6008-50 1 Watts RF load (also known as termination or dummy load) has a BNC connector that is male. This Pasternack 1 watt BNC male load / termination is rated for a maximum frequency of 1 GHz. Our BNC male termination load is a feed-thru load termination with a 50 Ohm impedance.

This BNC load / coax terminator is manufactured with no chain. PE6008-50 1 watt BNC male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our BNC male 1 watt termination load will ship worldwide the same day as purchased.