To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Male Connector Crimp/Solder Attachment for RG8X, PE-C240, .240 inch, LMR-240

Product ID: PE4344

Pricing

QuantityPrice
1-24$30.59
25-49$29.06
50-99$27.53
100-249$26.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5,317
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Interface Type 1RG8X
Interface Type 2PE-C240
Interface Type 3.240 inch
Interface Type 4LMR-240

Description