To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

25 Watt RF Load Up to 7 GHz With 7/16 DIN Male Input Square Body Black Anodized Aluminum Heatsink

Product ID: PE6107

Pricing

QuantityPrice
1-9$197.99
10-24$190.07
25-99$182.15
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 31
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector Series7/16 DIN
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency7 GHz
Impedance50 Ohm
Maximum VSWR1.25:1
Maximum Power25 Watt

Description

25 Watt RF Load Up to 7 GHz With 7/16 DIN Male Input Square Body Black Anodized Aluminum Heatsink

PE6107 25 Watts RF load (also known as termination or dummy load) has a 7/16 DIN connector that is male. This Pasternack 25 watts 7/16 DIN male load / termination is rated for a maximum frequency of 7 GHz. Our 7/16 DIN male termination load is a rf load termination with a 50 Ohm impedance.

This 7/16 DIN load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm 7/16 DIN coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.25:1. PE6107 25 watts 7/16 DIN male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 7/16 DIN male 25 watts termination load will ship worldwide the same day as purchased.