To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

7/16 DIN Male Connector Crimp/Solder Attachment For PE-C240, LMR-240, RG8X

Product ID: PE44537
Product discontinued.
Replaced with PE44994.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series7/16 DIN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1PE-C240
Interface Type 2LMR-240
Interface Type 3RG8X

Description

7/16 DIN Male Connector Crimp/Solder Attachment For PE-C240, LMR-240, RG8X

PE44537 7/16 DIN male coaxial connector has an interface type of PE-C240, LMR-240, RG8X and a 50 Ohm impedance. Pasternack 7/16 DIN male connector uses shield/contact crimp/solder as an attachment method.

The Pasternack 7/16 DIN male coaxial connector has a teflon dielectric type. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our PE44537 7/16 DIN connector uses beryllium copper contact. This 7/16 DIN male coaxial RF connector is REACH compliant.

This Pasternack male 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave