7/16 DIN Male to 7/16 DIN Female Cable 60 Inch Length Using PE-C400 Coax
Radio frequency assembly 7/16 DIN male to 7/16 DIN female cable 60 inch length using PE-C400 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. 7/16 DIN male to 7/16 DIN female cable 60 inch length using PE-C400 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 7/16 DIN to 7/16 DIN cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with 7/16 DIN cable connection on one end and 7/16 DIN cable connection on the other. Our low loss 7/16 DIN to 7/16 DIN cable assemblies have a male gender on end 1 and female on end 2. This 7/16 DIN to 7/16 DIN cable is a male to female coax assembly, PE37962-60, can also be known as a low loss 7/16 DIN plug to 7/16 DIN jack cable assembly and will be shipped same-day as it is purchased.
7/16 DIN plug to 7/16 DIN jack cable assembly PE37962-60 is built with PE-C400 which is a flexible coax type. The Pasternack flexible 7/16 DIN cable assembly is manufactured with 7/16 DIN to 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 7/16 DIN male to 7/16 DIN female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE37962-60 can also be used in the other direction and will be 7/16 DIN female to 7/16 DIN male cable assembly if the opposite connectivity is required.
Low loss 7/16 DIN plug to 7/16 DIN jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 7/16 DIN to 7/16 DIN cable assembly for quick shipment worldwide. Variations of 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 7/16 DIN male to 7/16 DIN female cable 60 inch length using PE-C400 coax.