To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

1 Watt Feed-Thru Load Up to 1,000 MHz with 75 Ohm TNC Male to Female Nickel Plated Brass

Product ID: PE6142-75
Product discontinued.
Search for alternative Terminations or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeFeed-Thru Load
Connector SeriesTNC
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency1 GHz
Impedance75 Ohm
Maximum Power1 Watt

Description

1 Watt Feed-Thru Load Up to 1,000 MHz with 75 Ohm TNC Male to Female Nickel Plated Brass

PE6142-75 1 Watts RF load (also known as termination or dummy load) has a TNC connector that is male. This Pasternack 1 watt TNC male load / termination is rated for a maximum frequency of 1 GHz. Our TNC male termination load is a feed-thru load termination with a 75 Ohm impedance.

This TNC load / coax terminator is manufactured with no chain. PE6142-75 1 watt TNC male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our TNC male 1 watt termination load will ship worldwide the same day as purchased.