4 Section Bandpass Filter With SMA Female Connectors Operating From 1.565 GHz to 1.585 GHz With a 20 MHz Passband
Product ID:
PE8703
Pricing
| Quantity | Price |
| 1-9 | $725.00 |
| 10-24 | $696.00 |
| 25-99 | $667.00 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Bands | GPS L1 |
| Connector-In Series | SMA |
| Connector-In Gender | Female |
| Connector-Out Series | SMA |
| Connector-Out Gender | Female |
| Bandpass Min Frequency | 1.565 GHz |
| Bandpass Max Frequency | 1.585 GHz |
| RF Filter Design | Combline |
| Impedance | 50 Ohm |
| Maximum Insertion Loss | 1.5 dB |
| Maximum Power | 5 Watts |
Description
4 Section Bandpass Filter With SMA Female Connectors Operating From 1.565 GHz to 1.585 GHz With a 20 MHz Passband
GPS L1 bandpass filter PE8703 from Pasternack is part of our extensive in-stock RF components for sale. Our GPS L1 band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for GPS L1 has an insertion loss of 1.500 dB and a maximum power of 5 Watts.
Frequency range of this band pass filter is 1.565 GHz to 1.585 GHz and the passband is 20 MHz. PE8703 bandpass filter for GPS L1 band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section GPS L1 bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table